1. Product SearchInductors49470C

49470C

Shielded Dual Winding Surface Mount Inductors

47microH 2.1A Shielded Dual Winding Surface Mount Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 12.0mm
W size 12.0mm
T size 8.0mm
Inductance 47μH
Max. of DC resistance 0.191Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded
Brand Murata Power Solutions
Rated Current 2.1A
Series 4900

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 382mm Embossed Tape 500

Mass (typ.)

1 piece

4g

Download a PDF file of this page