1. Product SearchInductors60A363C

60A363C

Surface Mount Power Inductors

36microH 6.4A Surface Mount Power Inductors

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 19.0mm
W size 22.0mm
T size 12.0mm
Inductance 36μH±10%
Rated current (Itemp) (Based on Temperature rise) 8.8A
Max. of DC resistance 0.02Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 6.4A
Series 6000A

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 200

Mass (typ.)

1 piece

12.7g

Download a PDF file of this page