Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size 23.5mm
W size 27.0mm
T size 20.0mm
Inductance 68μH±15%
Max. of DC resistance 0.017Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Unshielded
Brand Murata Power Solutions
Rated Current 9A
Series 6000B

Murata Icon X References

Packaging Specifications Standard Packing Quantity
- Carton Box 30

Mass (typ.)

1 piece

37g

Download a PDF file of this page