1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GMA05XR71A223MA01#
Wire Bonding Mount Multilayer Microchip Capacitors for General Purpose

GMA05XR71A223MA01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GMA05XR71A223MA01T

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 0.5±0.05mm
Width 0.5±0.05mm
Thickness 0.35±0.05mm
Capacitance 22000pF ±20%
Operating Temperature Range -55℃ to 125℃
Rated Voltage 10Vdc
Size code in inch(mm) 0202 (0505M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X7R(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X References

Packaging Specifications Standard Packing Quantity
T Bulk Tray 400

Mass (typ.)

1 piece

0.5mg

Murata Icon X Characteristic Data

Download a PDF file of this page