1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GQM2195G2E120GB12#
High Q Chip Multilayer Ceramic Capacitors (>100Vdc) for General Purpose

GQM2195G2E120GB12#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GQM2195G2E120GB12D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 2.0±0.15mm
Width 1.25±0.15mm
Thickness 0.85±0.15mm
Capacitance 12pF ±2%
Distance between external terminals g 0.7mm min.
External terminal size e 0.2 to 0.7mm
Operating Temperature Range -55℃ to 150℃
Rated Voltage 250Vdc
Size code in inch(mm) 0805 (2012M)
TC 0±30ppm/℃
Temperature characteristics (complied standard) X8G(Murata)
Temperature range of temperature characteristics 25℃ to 150℃
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
9.5mg

Murata Icon X Characteristic Data

Download a PDF file of this page