1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GQM22M5C2H120GB01#
High Q Chip Multilayer Ceramic Capacitors (>100Vdc) for General Purpose

GQM22M5C2H120GB01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GQM22M5C2H120GB01L GQM22M5C2H120GB01K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 2.8±0.5mm
Width 2.8±0.4mm
Thickness 1.15±0.2mm
Capacitance 12pF ±2%
Distance between external terminals g 1.0mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 500Vdc
Size code in inch(mm) 1111 (2828M)
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
L 180Embossed Tape 1000
K 330Embossed Tape 4000

Mass (typ.)

1 piece

41.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page