1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM0223C1H2R6CA03#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM0223C1H2R6CA03L

Appearance & Shape

Murata Icon X Specifications

Length 0.4±0.02mm
Width 0.2±0.02mm
Thickness 0.2±0.02mm
Capacitance 2.6pF ±0.25pF
Distance between external terminals g 0.13mm min.
External terminal size e 0.07 to 0.14mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 50Vdc
Size code in inch(mm) 01005 (0402M)
TC 0±120ppm/℃
Temperature characteristics (complied standard) CJ(JIS)
Temperature range of temperature characteristics 20℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
L 180Embossed Tape 40000

Mass (typ.)

φ180mm Reel

198g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information