1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GRM32D5C3A822GWA1#

GRM32D5C3A822GWA1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GRM32D5C3A822GWA1L GRM32D5C3A822GWA1K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.15mm
Width 2.5±0.15mm
Thickness 2.0+0/-0.25mm
Capacitance 8200pF ±2%
Distance between external terminals g 1.5mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 1000Vdc
Size code in inch(mm) 1210 (3225M)
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
L 180Embossed Tape 1000
K 330Embossed Tape 4000

Mass (typ.)

1 piece

95.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page