1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)LLL03TR61E333KE01#
LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

LLL03TR61E333KE01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
LLL03TR61E333KE01L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 0.3±0.03mm
Width 0.6±0.03mm
Thickness 0.18±0.02mm
Capacitance 33000pF ±10%
Distance between external terminals g 0.05mm min.
External terminal size e 0.1±0.05mm
Operating Temperature Range -55℃ to 85℃
Rated Voltage 25Vdc
Size code in inch(mm) 0102 (0306M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X5R(EIA)
Temperature range of temperature characteristics -55℃ to 85℃

Murata Icon X Notices

Derating1

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 20000

Mass (typ.)

1 piece

0.18mg

Murata Icon X Characteristic Data

Download a PDF file of this page