1. Product SearchInductorsLQP03TN0N6B04#

LQP03TN0N6B04#

“#” at the end indicates the package specification code.

  • Date of Discontinuation : 3/31/2017
< List of part numbers with package codes >
LQP03TN0N6B04B LQP03TN0N6B04D LQP03TN0N6B04J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 0.6±0.05mm
W size 0.3±0.05mm
T size 0.3±0.05mm
Size code inch (mm) 0201 (0603)
Inductance 0.6nH±0.1nH
Inductance Test Frequency 500MHz
Rated current (Itemp) (Based on Temperature rise) 420mA
Max. of DC resistance 0.08Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Q(min.) 13
Q Test Frequency 500MHz
Self resonance frequency (min.) 6000MHz
Brand Murata
Series LQP03TN_04

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000

Mass (typ.)

1 piece

0.2mg

Download a PDF file of this page

Related Products