1. Product SearchInductorsLQP18MN10NG02#

LQP18MN10NG02#

“#” at the end indicates the package specification code.

Size Code 1608 (0603) in mm (in inch), Film Type

  • Last Time Buy Date : 9/30/2022
  • Date of Discontinuation : 9/30/2023
< List of part numbers with package codes >
LQP18MN10NG02B LQP18MN10NG02D LQP18MN10NG02J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.5±0.1mm
Size code inch (mm) 0603 (1608)
Inductance 10nH±2%
Inductance Test Frequency 500MHz
Rated current (Itemp) (Based on Temperature rise) 150mA
Max. of DC resistance
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Q(min.) 17
Q Test Frequency 500MHz
Self resonance frequency (min.) 3400MHz
Brand Murata
Series LQP18MN_02

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.002g

Download a PDF file of this page

Related Products