1. Product SearchInductorsLQW15CE3R3M10#

LQW15CE3R3M10#

“#” at the end indicates the package specification code.

For Voltage Conversion, For Choke

< List of part numbers with package codes >
LQW15CE3R3M10B LQW15CE3R3M10D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.1mm
W size 0.6±0.05mm
T size 0.5±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 3300nH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 220mA
Rated current (Itemp) (Based on Temperature rise) 130mA(Ambient temp.85℃)65mA(Ambient temp.125℃)
Max. of DC resistance 3.65Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 80MHz
Brand Murata
Series LQW15CE_10

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.001g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page