Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Gate driver power supply

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 2W
Isolation Voltage (V) 5700V
Isolation capacitance(pF) 3pF
Vin(V) 10.8V to 13.2V
Vin(V)typ 12V
Vout(V) 15V
Vout(V)typ 15V
LineRegulation (%) 1.3%
LoadRegulation (%) 13%
Efficiency (%) 77%
Size(mm)W 14.99mm
Size(mm)L 19.94mm
Size(mm)T 4.41mm
Operatingtemperature(degC) -40℃ to 90℃
Outputs (#) 2
Iout(A)Max 0.08A
Package SMD
Productseries MGJ2 SM
Product Series Features The MGJ2 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs/SiC and MOSFETs in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system
efficiency. The MGJ2 series is characterised for high isolation requirements commonly seen in bridge
circuits used in motor drives and inverters, while the MGJ2 industrial grade temperature rating and construction gives long service life and reliability.
Vout2 (V) -9V
Vout2 (V)typ -9V
LoadRegulation2 (%) 12%
Iout2(A)Max 0.08A
Brand Murata Power Solutions

Murata Icon X Features

15V/-9V,
80mA/80mA, Isolated 2W Dual Output
5.7kVDC, DC-DC

Download a PDF file of this page

Details