Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Supply Voltage Range 2.0V to 3.6V
Low Level Output Voltage 0.6V
High Level Output Voltage 2.7V
Current Consumption(typ.) e.g. 0.5μA(100Hz)
Measure Condition of Current Consumption Typ. Vcc3.0V
Operating Magnetic Field (Hon) Max 3.5mT
Operating Magnetic Field (Hoff) -
Storage Temperature Range -40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- 180mm Embossed Tape 3000