Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Base Station,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 6A
Vin(V) 20V to 60V
Vin(V)typ 48V
Vout(V) 5V to 15V
Vout(V)typ 12V
Outputs (#) 1
Efficiency (%) 96.5%
Size(mm)W 11.5mm
Size(mm)L 9.5mm
Size(mm)T 2.0mm
Operatingtemperature(degC) -40℃ to 105℃
Circuit topology Charge pump
Package SMD
Productseries MYC
Brand Murata

Murata Icon X Features

MYC0409-NA evaluation board 20V to 60V input, 1/4Vin output, 6A output, charge pump

Download a PDF file of this page

Details