Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Base Station,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 20A
Vin(V) 4.5V to 8V
Vin(V)typ 5V
Vout(V) 0.7V to 1.8V
Vout(V)typ 1V
LineRegulation (%) -1.5% to 1.5%
LoadRegulation (%) -1% to 1%
Outputs (#) 1
Efficiency (%) 89.2%
Switching frequency (kHz) 500kHz
Size(mm)W 9.0mm
Size(mm)L 10.5mm
Size(mm)T 5.6mm
Operatingtemperature(degC) -40℃ to 85℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYMGK
Product Series Features MYMGK series which is POL(Point of Load)  is single output MonoBK.
Brand Murata

Murata Icon X Features

Input voltage ranges from 4.5 to 8V
Settable output voltage from 0.7 to 1.8V
Up to 20 A of output current
Quick transient response to load change
Small package, 9 x 10.5 x 5.6mm
Over current protection
Thermal protection
Enable control
Power Good signal
High Reliability / Heat Shock Testing, 700cycle (-40 to +125degC)
Meets CISPR 22 class B conducted emission

Download a PDF file of this page

Details