Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 6A
Vin(V) 9.6V to 42V
Vin(V)typ 24V
Vout(V) 5V to 25V
Vout(V)typ 12V
LineRegulation (%) -2% to 2%
LoadRegulation (%) -2% to 2%
Outputs (#) 1
Efficiency (%) 98%
Switching frequency (kHz) 380kHz
Size(mm)W 14.7mm
Size(mm)L 16.3mm
Size(mm)T 7.5mm
Operatingtemperature(degC) -40℃ to 85℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYSGK
Product Series Features MYSGK series which is POL(Point of Load)  is single output MonoBK.
Brand Murata

Murata Icon X Features

Input voltage ranges from 9.6 to 42V
Absolute maximum input voltage: 50V
Settable output voltage from 5 to 25V
Up to 6 A of output current
Small package, 14.7 x 16.3 x 7.5mm
Short Circuit protection, Non-latching
Enable control
Settable UVLO

Download a PDF file of this page

Details