1. Product SearchNoise Suppression Products/EMI Suppression FiltersLC combined filtersNFL18ST706H1A3#

NFL18ST706H1A3#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 3/31/2023
  • Date of Discontinuation : 9/30/2023
< List of part numbers with package codes >
NFL18ST706H1A3B NFL18ST706H1A3D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.1mm
Width 0.8mm
Width Tolerance ±0.1mm
Thickness 0.6mm
Thickness Tolerance ±0.1mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.004g
Number of Circuit 1
Rated Current 75mA
Rated Voltage 10Vdc
Withstanding Voltage 30Vdc
Insulation Resistance(min.) 1000MΩ
Insertion Loss 6dB max.(0 to 70MHz),30dB min.(300 to 1000MHz)
Nominal Cut-off Frequency 70MHz
Capacitance 70pF
Inductance 230nH
Size Code (in mm) 1608

Murata Icon X Features

Features (NFL18ST_H/NFL18ZT series)
1. This product is compact size EMI suppression filter
   of 1.6x0.8x0.6mm.  It has steep and deep insertion
   loss characteristics with T-type circuit.
2. This product has large insertion loss in wide
   frequency range, results to good noise suppression effect.  
3. Sharp insertion loss curve enables both high noise
   suppression effect and low damage to signal waveform.
4. There are 6 line up of cutoff frequency between
   50MHz to 500MHz.

Application
   EMI suppression of clock lines, video lines.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Download a PDF file of this page