1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)ZRB157R61A225KE11#
Low Acoustic Noise Chip Multilayer Ceramic Capacitors on Interposer Board for General Purpose

ZRB157R61A225KE11#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
ZRB157R61A225KE11D ZRB157R61A225KE11J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 1.0+0.22/-0.2mm
Width 0.5±0.2mm
Thickness 0.7±0.15mm
Capacitance 2.2μF ±10%
Distance between external terminals g 0.3mm min.
External terminal size e 0.1 to 0.4mm
Operating Temperature Range -55℃ to 85℃
Rated Voltage 10Vdc
Size code in inch(mm) 0402 (1005M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X5R(EIA)
Temperature range of temperature characteristics -55℃ to 85℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 8000
J φ330mm Reel Paper Tape 30000

Mass (typ.)

1 piece

3.4mg

Murata Icon X Characteristic Data

Download a PDF file of this page