Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 12W
Vin(V) 37V to 57V
Vin(V)typ 48V
Isolation Voltage (V) 2250V
Efficiency (%) 84%
Size (mm)W 26.0mm
Size (mm)L 14.8mm
Size (mm)T 6.2mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs(#) 1
Iout(A)Max 1A
Package SMD
Application PoE
Productseries MYB
Product Series Features MYBSP series is isolated DC-DC converter for PoE
Brand Murata

Murata Icon X Features

12W, 12Vo/1A  isolated DC-DC converter for PoE
Support IEEE802.3af/ PoE class0
Input voltage ranges from 37 to 57V
Small package, 26 x 14.8 x 6.2mm
Surface mount module
2250Vdc Input-Output Isolation

Download a PDF file of this page

Details