TMR Sensors (Magnetic Sensors) TMR Sensors CT310 Series

Product Description

The CT310 is a 2D angular sensor in a dual full-bridge configuration from Crocus Technology developed on its patented Xtreme Sense™ technology. The operating magnetic field for this 2D sensor is 25 mT to 90 mT and has an angular error as low as 0.25° after compensation over the full operating temperature range. It has differential outputs for both sine (SIN) and cosine (COS) axes and operates with a supply voltage range from 1.0 V to 5.5 V.

It is packaged in an 8-lead TSSOP package and for applications where space is critical, a low profile, small form factor 8-lead DFN package that is 2.00×2.00×0.45 mm in size.

Features

  • Angular Error as low as 0.25° Over Full Temperature Range
  • Dual Full-Bridge Resistor Network
  • Operating Magnetic Field: 25 mT to 90 mT
  • Differential Outputs for SIN and COS Axes
  • Supply Voltage: 1.0 V to 5.5 V
  • Package Options:8-lead TSSOP
    8-lead DFN, 2.00×2.00×0.45 mm

Applications

  • Angular Measurements
  • Rotary and Angular Sensors
  • BLDC Motors