PTC Thermistors (POSISTOR) FAQQ[PRG Series] What are the recommended flux cleaning agent and conditions for the PRG18/21 series?

A

Flux cleaning after soldering may cause deterioration of device characteristics and electrode degradation.

  1. Cleaning condition
    • Cleaning solution: 2-propanol
    • Immersion cleaning: 5 minutes or less (room temperature) or 2 minutes or less (40°C or less)
    • Ultrasonic cleaning: Within 1 minute 20W/L or less 10 to 100KHz
  2. Wash thoroughly and remove the flux completely.
  3. Drying: Make sure to dry this product immediately after cleaning.

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.