Select your region & language

Connectivity Solutions for IoT Ecosystem

Today, we live in a world of connected device - where every device, and increasingly every thing, is connected. Gadgets around us are constantly collecting, transmitting, and analysing data.

Wireless makes the Internet of Things (IoT) possible and Murata wireless innovations help to make your new IoT products a reality. We are in the forefront of wearable computing, intelligent homes, smart cars, digital health and fitness, machine-to-machine (M2M) commercial and industrial applications, and so much more.

Murata offers a variety of connectivity solutions to meet your needs. Through our Wireless Connectivity Platforms, Murata is continuously innovating the how to connect and network devices, equipment, and processes.

The Murata Wireless Connectivity Platforms uniquely assist OEM design engineer, applications developer, and/or systems integrators in accelerating development and delivery of public- or private cloud networking solutions to consumer, commercial and industrial customers.

Bluetooth SMART module (Type ZY)

Size-Optimized Bluetooth 4.1 Low Energy
  • 2.4GHz Bluetooth Smart Module
  • Chipset: DA14580
  • Processor: ARM Cortex -M0
Feature-rich module makes design more efficient
  • Industry/s lowest current consumption
  • Protocol stacks built in include: BB, LL, L2CAP, GAP, SMP, ATT, GATT, Profile framework
  • "ibeacon support"

Type ZY Bluetooth SMART module supports Bluetooth v4.1 BLE standard. All protocol stacks required for Bluetooth low energy communication are built in, including various healthcare profiles.

Wi-Fi module (Type YD-Certified)

Size-Optimized Wi-Fi + MCU
  • 2.4GHz Wi-Fi Module
  • Network Topology: AP & STA dual mode
  • Chipset: BCM43362 + STM32 ARM Cortex-M3
  • Processor: STM32 ARM Cortex-M3
Feature rich software hosted on module
  • Wi-Fi driver, TCP/IP stack and security supplicant
  • Broadcom WICED SDK
Type YD certified Wi-Fi module
  • An embedded network controller solution providing simple serial-to-Wi-Fi Internet connectivity for consumer-grade applications.
  • Delivers the ability to IP-enable any device with a UART or SPI interface. Sensor applications are made possible via the ADCs and GPIOs interfaces.
  • Enables low throughput consumer applications with its STM32 ARM Cortex-M3 MCU with no additional interfaces.
  • Provides device manufacturers with an easy-to-design solution for data acquisition, device management, and industrial control applications.

Each module offers a complete network controller solution. The Wi-Fi, TCP/IP network stack, security supplicant and other network application features are hosted directly on the module. Yet, the feature-rich Type YD certified module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications.

Wireless Connectivity Platform

  • Cloud Connectivity Platforms

    Murata cloud-enabled RF modules combined with cloud connectivity tools and Platform-as-a-Service solutions.

  • M2M and Wireless Sensor Networking

    Wireless data acquisition platforms including sensor modems, and serial, Ethernet, and cellular gateways; FCC / IC / ETSI certified.

  • Wireless Telemetry

    Complete, reliable, long-range wireless Access Points, Ethernet Bridges, and Serial Modems based on Murata FHSS technology; FCC / IC / ETSI certified.