Select your region & language

High accuracy 3-axis inclinometer with digital true inclination angle output

  • Sensors

14-11-2018

Electronica, Munich 2018 and Hoofddorp, Netherlands: Murata today announced a new 3-axis inclination sensor with a tilt angle output and digital SPI interface. The high performance SCL3300 series of devices will be used in a variety of demanding applications including levelling, tilt sensing, machine control and structural health monitoring.

Based on Murata’s proven 3D-MEMS sensing technology, the SCL3300-D01 is a 3-axis (XYZ) inclinometer with 4 user selectable measurement modes which can be used to optimise the sensor’s performance for different applications and their requirements. The highly integrated device includes a mixed signal ASIC for signal processing along with a flexible digital interface that removes the need for an external ADC, reducing size, power use and design complexity. The SCL3300-D01 features sophisticated tilt angle conversion inside the sensor which enables simple and robust application software and reduces required engineering work. Robust sensor design and advanced self-diagnostics features ensure that the output from the device can be relied on at all times.

The SCL3300-D01 inclinometer provides a ±90° tilt angle output which simplifies measuring software and device usage. The device operates from -40 °C to +125 °C with a typical offset temperature drift less than ±10 mg across the entire operating temperature range. The ultra-low noise density is as low as 0.001°/√Hz for high measurement resolution.

The SCL3300-D01 operates from a single 3.3 V supply and is ideal for battery-powered operation in remote locations, including IoT-based applications, due to a typical sleep mode current draw of just 3 μA. 

Housed in a 12-pin pre-moulded plastic housing (8.6 mm x 7.6 mm x 3.3 mm LxWxH) that guarantees reliable operation over the product’s lifetime, the inclinometer is suitable for SMD mounting and is compatible with the RoHS and ELV directives.
Murata will be showing the device in Hall C4 – Stand 141 at electronica in Munich.

Site URL for the product
Visit here for further information on the series lineup.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter