Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 0.75W
Vin(V) 4.5V to 5.5V
Vin(V)typ 5V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 9%
Isolation Voltage (V) 1000V
Efficiency (%) 76.5%
Size(mm)W 11.6mm
Size(mm)L 9.9mm
Size(mm)T 6.9mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.15A
Package DIP
Productseries CME
Product Series Features Isolated 0.75W Single Output Isolated DC-DC Converters
Regulation Unregulated
Safety Approval UL60950
Brand Murata Power Solutions

Murata Icon X Features

5V, Isolated 0.75W Input Single Output 1kVDC, DC-DC Converter, 4.5 - 5.5V Input

Download a PDF file of this page

Details