Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 120W
Vin(V) 9V to 36V
Vin(V)typ 12V
Vout(V) 24V
Vout(V)typ 24V
LineRegulation (%) -0.4% to 0.4%
LoadRegulation (%) -0.4% to 0.4%
Isolation Voltage (V) 2828V
Efficiency (%) 92%
Size(mm)W 61.2mm
Size(mm)L 25.7mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 5A
Form 1/8 Brick
Package DIP
Productseries IRE
Product Series Features Encapsulated Eighth-Brick DOSA-Compatible
Brand Murata Power Solutions

Murata Icon X Features

Single Output, 24Vout @ 5A, 9-36Vin, Negative logic, Baseplate

Download a PDF file of this page

Details