Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 54W
Vin(V) 18V to 75V
Vin(V)typ 48V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -0.125% to 0.125%
LoadRegulation (%) -0.125% to 0.125%
Isolation Voltage (V) 2250V
Efficiency (%) 91%
Size(mm)W 36.47mm
Size(mm)L 26.31mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 4.5A
Form 1/16 Brick
Package DIP
Productseries IRS
Product Series Features 50W Fully Regulated, Sixteenth-Brick in an Encapsulated Package.
Brand Murata Power Solutions

Murata Icon X Features

12V, 4.5A, Single Output, Sixteenth-Brick, 18-75V Input Range, Positive Logic, Standard Baseplate, RoHS.

Download a PDF file of this page

Details