Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 49.5W
Vin(V) 9V to 36V
Vin(V)typ 24V
Vout(V) 15V
Vout(V)typ 15V
LineRegulation (%) -0.125% to 0.125%
LoadRegulation (%) -0.125% to 0.125%
Isolation Voltage (V) 2828V
Efficiency (%) 91%
Size(mm)W 36.6mm
Size(mm)L 26.4mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 3.3A
Form 1/16 Brick
Package DIP
Productseries IRS
Product Series Features Encapsulated Sixteenth-Brick
Brand Murata Power Solutions

Murata Icon X Features

15Vout @ 3.3A, 9-36Vin, Positive logic, Standard Baseplate

Download a PDF file of this page

Details