Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 50W
Vin(V) 9V to 36V
Vin(V)typ 24V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -0.125% to 0.125%
LoadRegulation (%) -0.125% to 0.125%
Isolation Voltage (V) 2828V
Efficiency (%) 91%
Size(mm)W 36.6mm
Size(mm)L 38.1mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 10A
Form 1/16 Brick
Package DIP
Productseries IRS
Product Series Features Encapsulated Sixteenth-Brick
Brand Murata Power Solutions

Murata Icon X Features

5Vout @ 10A, 9-36Vin, Positive logic, Flanged Baseplate

Download a PDF file of this page

Details