Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Vin(V) 21.6V to 26.4V
Vin(V)typ 24V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -1.1% to 1.1%
LoadRegulation (%) 4%
Isolation Voltage (V) 1000V
Efficiency (%) 84.5%
Size(mm)W 19.5mm
Size(mm)L 9.8mm
Size(mm)T 6.8mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 2
Iout(A)Max 0.1A
Package DIP
Productseries MEA
Product Series Features 1kVDC Isolated 1W Dual Output DC-DC Converters
Regulation Unregulated
Safety Approval UL60950
Iout2(A)Max -0.1A
Vout2 (V) -5V
Vout2 (V)typ -5V
Brand Murata Power Solutions

Murata Icon X Features

±5V ±100mA, Isolated 1W Dual Output 1kVDC, DC-DC converter, 21.6-26.4V Input

Download a PDF file of this page

Details