Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Vin(V) 3.135V to 3.465V
Vin(V)typ 3.3V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -0.25% to 0.25%
LoadRegulation (%) 1%
Isolation Voltage (V) 1000V
Efficiency (%) 71%
Size(mm)W 19.65mm
Size(mm)L 6.15mm
Size(mm)T 10.15mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.2A
Package SIP
Productseries MEF
Product Series Features Isolated 1W Regulated Single Output DC-DC Converters
Regulation Regulated
Safety Approval UL60950
Brand Murata Power Solutions

Murata Icon X Features

5V 200mA, Isolated 1W Regulated Single Output, DC-DC Converters, 3.135-3.465V Input

Download a PDF file of this page