Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Vin(V) 4.5V to 5.5V
Vin(V)typ 5V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -1.1% to 1.1%
LoadRegulation (%) 6.5%
Isolation Voltage (V) 3000V
Efficiency (%) 84%
Size(mm)W 19.5mm
Size(mm)L 9.8mm
Size(mm)T 6.8mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.2A
Package DIP
Productseries MEV
Product Series Features 3kVDC Isolated 1W Single & Dual Output DC-DC Converters
Regulation Unregulated
Safety Approval UL60950
Brand Murata Power Solutions

Murata Icon X Features

5V 200mA, Isolated 1W single Output 3kVDC, DC-DC converter, 4.5-5.5V Input

Download a PDF file of this page

Details