1. Product SearchPower ProductsNon-Isolated DC-DC converterMYMGC1R83BFPF2RV

MYMGC1R83BFPF2RV

3.3V to 5.5V input voltage, Quad Fixed output volage up to 3.2A, Buck Converter with I2C interface and 85degC Ta

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Base Station,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 3.2A
Vin(V) 3.3V to 5.5V
Vin(V)typ 5V
Vout(V) 0.85V
Vout(V)typ 0.85V
LineRegulation (%) -1% to 1%
LoadRegulation (%) -1% to 1%
Outputs (#) 4
Efficiency (%) 82%
Switching frequency (kHz) 2000kHz
Size(mm)W 11.9mm
Size(mm)L 15.0mm
Size(mm)T 2.4mm
Operatingtemperature(degC) -40℃ to 85℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYMGC
Product Series Features MYMGC series which is POL(Point of Load)  is multiple output MonoBK with I2C interface
Iout2(A)Max 0.5A
Vout2 (V) 0.85V
Vout2 (V)typ 0.85V
LineRegulation2 (%) -1% to 1%
LoadRegulation2 (%) -1% to 1%
Iout3(A)Max 0.5A
Vout3 (V) 1.2V
Vout3 (V)typ 1.2V
LineRegulation3 (%) -1% to 1%
LoadRegulation3 (%) -1% to 1%
Iout4(A)Max 1.5A
Vout4 (V) 1.8V
Vout4 (V)typ 1.8V
LineRegulation4 (%) -1% to 1%
LoadRegulation4 (%) -1% to 1%
Brand Murata

Murata Icon X Features

Input voltage ranges from 3.3 to 5.5V
Fixed 4 outputs voltage, 0.85V, 0.85V, 1.2V and 1.8V
Quick transient response to load change
Small package, 11.9x15x2.4mm
Over current protection
Thermal Protection
Enable control
Power Good signal
I2C function
High Reliability / Heat Shock Testing, 700cycle (-40 to +125degC)

Download a PDF file of this page

Details