Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 1.5A
Vin(V) 2.7V to 5.5V
Vin(V)typ 5V
Vout(V) 0.95V
Vout(V)typ 0.95V
Outputs (#) 1
Efficiency (%) 92%
Switching frequency (kHz) 3000kHz
Size(mm)W 2.5mm
Size(mm)L 3.2mm
Size(mm)T 1.0mm
Operatingtemperature(degC) -40℃ to 105℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYRGM
Product Series Features 1.5A Inductor Built-in Step-Down DC-DC Converters
Brand Murata

Murata Icon X Features

The MYRGM-W series is a synchronous step-down mini DC-DC converter which integrates an inductor and a control IC in one tiny package.

Download a PDF file of this page

Details