Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 6W
Vin(V) 18V to 75V
Vin(V)typ 48V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -0.5% to 0.5%
LoadRegulation (%) 1%
Isolation Voltage (V) 5200V
Efficiency (%) 78%
Size(mm)W 32.0mm
Size(mm)L 20.0mm
Size(mm)T 10.75mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 1.2A
Package DIP
Productseries NCM
Product Series Features Isolated 6W Wide Input Single Output DC-DC Converters
Regulation Regulated
Safety Approval UL60950,ANSI/AAMIES60601-1
Brand Murata Power Solutions

Murata Icon X Features

5V 1.2A, Isolated 6W Wide Input Single Output DC-DC Converter 5.2kVDC, 18-75V Input

Download a PDF file of this page

Details