Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 10A
Vin(V) 2.4V to 5.5V
Vin(V)typ 12V
Vout(V) 0.75V to 3.63V
LineRegulation (%) -0.15% to 0.15%
LoadRegulation (%) -0.25% to 0.25%
Outputs (#) 1
Efficiency (%) 95%
Size(mm)W 50.8mm
Size(mm)L 12.7mm
Size(mm)T 9.4mm
Operatingtemperature(degC) -40℃ to 85℃
Package SIP
Type Modules (integrated components)
Productseries OKX
Product Series Features Adjustable DOSA 10/16-Amp SIP DC-DC Converters
Brand Murata Power Solutions

Murata Icon X Features

10A, 5V Input Non-Isolated DC-DC Converter, 2.4-5.5Vin, 0.75 to 3.63Vout, Negative on/off control, SIP

Download a PDF file of this page

Details