Select your region & language

RF InductorsSelection Guide(General(0.8 × 0.4 mm or less))

Main type:

  • Film type
  • Wire wound type
  • Multilayer type
RF Inductor Film type / Wire wound type / Multilayer type

An RF inductor is used for matching applications and choke applications in the RF section which has wireless communication functions.
By using three characteristic methods, you can select the optimum series for the intended application. For a smartphone or a module film type LQP series which is compact and also has high Q characteristics is optimum. For an RF inductor of size 1005 mm or more, the high Q wound type LQW series which has a large rated current value is recommended for use in a base station or STB. While the multilayer LQG series has a good balance between cost and performance, it is recommended for a wide range of automotive applications, based on our market achievements over many years. Products that are suitable for choke circuits using magnetic materials, such as the LQW_CN series, LQW_H series and other series are also available for power lines. You can select the optimum series from our lineup, based on either the intended application or the relationship between the size and Q characteristics.

General (0.8 × 0.4 mm or less)

Selection tool

Lineup list (0.8 × 0.4 mm or less)

Clicking the product name in the chart will display the applicable part number list.

Swipe left or right to change screens View in landscape mode.
Small size (0.8 × 0.4 mm or less) lineup list LQP01HV LQP02HV LQP02HQ LQP02TQ LQP02TN LQP03HQ LQP03TN LQP03TG LQP03PN LQW03AW LQW04AN Click for Details Click for Details Click for Details Click for Details Click for Details

[LQP series category]

LQP**TN/LQP**TG series : Standard type, LQP02TQ/LQP02HQ/LQP03HQ series : High Q type, LQP01HV/LQP02HV series : Super High Q type

  • *Q value @800MHz for item around 10nH

Lineup

Swipe left or right to change screens View in landscape mode
RF circuits (0.8 × 0.4 mm or less)
Structure Size Code in inch (in mm) short series name / view Series Thickness
(mm / max)
Inductance Range Rated Current Range Specifications sheet Part Number List
Wound non-magnetic type 0201
(0603)
LQW03A image LQW03AW_00 0.45 1nH - 15.5nH 230mA - 900mA Open the PDF Click
03015
(0804)
LQW04A image LQW04AN_00 0.45 0.8nH - 33nH 140mA - 1.8A Open the PDF Click
image LQW04AN_10 0.45 36nH - 56nH 180mA - 200mA Open the PDF Click
image LQW04AN_20 0.45 36nH - 56nH 120mA - 155mA Open the PDF Click
Film type 008004
(0201)
LQP01 image LQP01HV_02 0.213 0.3nH - 16nH 70mA - 500mA Open the PDF Click
01005
(0402)
LQP02 image LQP02HQ_02 0.32 0.2nH - 56nH 100mA - 1A Open the PDF Click
image LQP02HV_02 0.32 0.4nH - 27nH 120mA - 1A Open the PDF Click
image LQP02TQ_02 0.22 0.2nH - 22nH 120mA - 990mA Open the PDF Click
image LQP02TN_02 0.22 0.2nH - 39nH 90mA - 320mA Open the PDF Click
0201
(0603)
LQP03 image LQP03HQ_02 0.42 0.5nH - 470nH 50mA - 1.1A Open the PDF Click
image LQP03TN_02 0.33 0.6nH - 270nH 60mA - 850mA Open the PDF Click
image LQP03TG_02 0.33 0.1nH - 120nH 80mA - 850mA Open the PDF Click
image LQP03PN_02 0.33 2.2nH - 4.7nH 900mA - 1.4A Open the PDF Click