Power ProductsMurata Power Solutions Regulated DC-DC Power Converters

Powering Your Industrial, Rail, Transportation, & Data Networking Applications. Delivering high reliability in demanding conditions. DC-DC Power Supplies.

Providing your Industrial, Rail, Transportation, & Data Networking Power Solution Needs

  • High power efficiency and reliability
  • Offering a range of footprint sizes: 1/32 bricks up to 1/2 bricks in some models
  • Small footprint package
  • From 1 to 1000 Watts output power
  • Positive or negative on/off logic
  • Optional load sharing of two or more modules

Relevant Applications

  • EV Charging Stations
  • Artificial Intelligence
  • Industrial Automation
  • Rail
  • Local / Decentralized Data Centers
  • Manufacturing Robots
  • Server, Storage, Networking
  • Power over Ethernet (PoE) Devices
Main image of Relevant Applications

Murata Power Supplies are in Manufacturing Robots

Main image of Murata Power Supplies are in Manufacturing Robots

Product Benefits

Non-Isolated Switching Regulator DC-DC

  • Image 1 of Non-Isolated Switching Regulator DC-DC
  • Image 2 of Non-Isolated Switching Regulator DC-DC
Swipe left or right to change screens. View in landscape mode.
Series Output Current Vin Vout Model Specific Features
OKI-78SR (OKI-78SR-E Series) 1 - 1.5 Amp 7 - 36 Vin or 15 - 75 Vin 3.3, 5, 12 Vout Horizontal or Vertical Mount
MonoBK (MYMGM1R824ELA5RP) 2.5 - 40 Amp 3.3 - 4.2 Vin 0.7 - 25 Vout Small SMD footprint, high efficiency
UltraBK (MYTNA1R84RELA2RA) 4-6 Amp 6.0 - 14 Vin 0.7 - 1.8 Vout Two stage buck, high efficiency, low noise
UltraCP (MYC0409) 6-10 Amp 5.5 - 60 Vin 2.7 - 15 Vout 12 Vin or 48 Vin charge pump

Isolated Bus Converters

  • Image 1 of Isolated Bus Converters
  • Image 2 of Isolated Bus Converters
Swipe left or right to change screens. View in landscape mode.
Series Power Vin Vout Available sizes Model Specific Features
DSQ 600W 36 - 75 Vin 12 Vout 1/4 brick DOSA Digital Brick with PMBus
DAQ 600W 36 - 75 Vin 12 Vout 1/4 brick DOSA Brick with Sense & Trim
DCQ 600W 36 - 75 Vin 12 Vout 1/4 brick DOSA 5 pin IBC
DSE 400W 36 - 75 Vin 12 Vout 1/8 brick DOSA Digital Brick with PMBus
DAE 400W 36 - 75 Vin 12 Vout 1/8 brick DOSA Brick with Sense & Trim
DCE 400W 36 - 75 Vin 12 Vout 1/8 brick 5 pin IBC
DBQ 420W 36 - 75 Vin 3.3, 5, 12 Vout 1/4 brick ABC with PMBus sense & trim
DVQ 420W 36 - 75 Vin 3.3, 5, 12 Vout 1/4 brick 5 Pin IBC
DBE 300W 36 - 75 Vin 3.3, 5, 12 Vout 1/8 brick ABC with PMBus sense & trim
DVE 300W 36 - 75 Vin 3.3, 5, 12 Vout 1/8 brick 5 Pin IBC

Bus Converter Narrow Input Range

  • Image of Bus Converter Narrow Input Range
Swipe left or right to change screens. View in landscape mode.
Series Power Vin Vout Available sizes
DRE 11.4/53 (DRE-11.4/53-L48) 600W 36 - 60 Vin 11.4 Vout 1/8 brick
RBS-10.2/25-L48
  • *No data sheet link.
250W 45 - 56 Vin 10.2 Vout 1/16 brick

Isolated Board Mount DC-DC Power Solutions

  • Image 1 of Isolated Board Mount DC-DC Power Solutions
  • Image 2 of Isolated Board Mount DC-DC Power Solutions
Swipe left or right to change screens. View in landscape mode.
Series Power Vin Vout Available sizes Model Specific Features
RBE (RBE-12/20-D48 Series) 240W 36 - 75 Vin 12 Vout 1/8 brick Baseplate for optimal thermal performance
UEE 150W 36 - 75 Vin 3.3, 5, 12 Vout 1/8 brick Baseplate for optimal thermal performance
ULS 100W 36 - 75 Vin 3.3, 5, 6.5, 12 Vout 1/16 brick Through hole
UWE 75W or 120W 9 - 36 Vin or 18 - 75 Vin 3.3, 5, 12, 24 Vout 1/8 brick  
UWS 54W 9 - 36 Vin or 36 - 75 Vin 3.3, 5, 12, 15, 24 Vout 1/16 brick Through hole & SMT package options
ULS 30W 36 - 75 Vin 3.3, 5, 6.5, 12 Vout 1/16 brick Through hole
ULT 30W 36 - 75 Vin 3.3, 5, 6.5, 12 Vout 1/32 brick Through hole & SMT package options
UEI15 15W 9 - 36 Vin or 36 - 75 Vin 3.3, 5, 12, 15 Vout 1 × 1 open frame Through hole & SMT package options
BEI15 15W 9 - 36 Vin or 36 - 75 Vin ±5, ±12, ±15 Vout 1 × 1 open frame  

Rugged Board and Chassis Mount Power

  • Image 1 of Rugged Board Mount Power
  • Image 2 of Rugged Board Mount Power
Swipe left or right to change screens. View in landscape mode.
Series Power Vin Vout Package Dimensions (L × W × H)
IRH-12/21-W80NB-C 250W 16 - 160V 12V 63.2 × 60.7 × 14.0 mm
IRQ-12/12.5-W80NB-C 150W 16 - 160V 12V 61.21 × 39.62 × 13.0 mm
IRV300-12W80-C 300W 16.8 - 160V 12V 184.6 × 116.0 × 39.7 mm
IRV300-24W80-C 300W 16.8 - 160V 24V 184.6 × 116.0 × 39.7 mm
IRV300-54W80-C 300W 16.8 - 160V 54V 184.6 × 116.0 × 39.7 mm

PoE (Power over Ethernet) Modules

  • Image of PoE (Power over Ethernet) Modules
Swipe left or right to change screens. View in landscape mode.
Model Output Power Output Current Output Voltage Package Dimensions (L × W × H)
MYBSP01206AZFT 72W 6A 12V 22.2 × 56.4 × 8.52 mm
MYBSP0055AABFT 25.5W 5.1A 5V 22.4 × 35.5 × 10.55 mm
MYBSP0122BABFT 25.5W 2.125A 12V 22.4 × 35.5 × 10.55 mm
MYBSP01201ABF 12W 1A 12V 14.8 × 26 × 6.2 mm
MYBSP00502ABF 10W 2A 5V 14.8 × 26 × 6.2 mm

Low Power Isolated DC-DC Power Solutions

  • Image1 of Low Power Isolated DC-DC Power Solutions
  • Image2 of Low Power Isolated DC-DC Power Solutions
Model Features
MGJ Series
  • 1-6W isolated gate drive voltages for IGBT or SiC transistors
NXJ Series
  • 1-2W isolated DC-DC
  • 3.3 - 24 Vin
  • 3.3 - 15 Vout

Application Notes

PMBus™ Commands Application Note (PDF: 0.8 MB)

Meeting EMI Requirements for Rolling Stock & Railway Applications (PDF: 2.0 MB)

Technical Help

Questions? Email us at