For small product management

For small product management
World's smallest class RFID tags. It is available to embed into products even resin molding.
Best fit for small applications such as wearable items and test vials, toys, and pen.

Please visit Murata solution website for more information.
Click here to jump into the website.

Murata Icon X Series Lineup


Under development
LXTBKYSCNR-013
LXMS33HCNG-134
LXMS33HCNK-171
LXMS33HCNL-167 LXMSAPHA08-136
LXMSAPHA17-176

For small product management

LXTBKYSCNR-013





ISO15693
NFC Forum type5
ISO14443 TypeA
NFC Forum type2
ISO15693 
NFC Forum type5
ISO14443 TypeA
NFC Forum type2

HF band(13.56MHz)

NXP ICODE SLIX2
NXP ICODE SLIX
NXP NTAG210 NXP NTAG212 NXP ICODE SLIX NXP NTAG213

64bit

2528bit
896bit
384bit 1024bit 896bit 1152bit

6.4 x 6.4 x 0.8 mm
3.2 x 3.2 x 0.7 mm 3.2 x 3.2 x 0.75 mm 8.3 x 8.3 x 0.8 mm

22mm
20mm
15mm
15mm
42mm
32mm

*Reference

ISO15693
NFC Forum type5
ISO15693
NFC Forum type5