Gyro SensorsSCC2000 Series Combined Gyro Sensor and Accelerometer

Combined X-axis or Z-axis Gyroscope & 3-axis Accelerometer

  • Single axis X or Z-axis gyroscope with ±125°/s or ±300°/s measurement range
  • 3-axis accelerometer with ±2g or ±6g measurement range
  • Extensive self diagnostics features
  • SPI digital interface
  • User selectable low pass filter via SPI
  • −40°C…+125°C operating range
  • 3.0V…3.6V supply voltage
  • Size 12.1 x 15.0 x 4.35 mm (w x l x h)
  • Product platform qualified according to AEC-Q100 standard and compliant to ISO26262 standard
  • Automotive qualified product versions are available on request
  • Also gyro only version available

Benefits

  • Complete product platform for acceleration and angular rate detection in all three sensing axis directions. With the newly introduced Z axis gyroscope enables implementation of  a 6DOF sensor solution on one application PCB
  • Excellent bias stability, low noise level and good vibration robustness
  • Field proven reliability and high performance in very demanding applications

Applications

SCC2000 series is targeted at applications demanding high stability with tough
environmental requirements. Typical applications include:

Recommended sensors >SCC2130-D08 , SCC2230-D08 , SCC2230-E02

Evaluation Board > SCC2000Series-PCB

Gyro Sensors > Product Lineup

Series Lineup