SensorsBarometric Pressure Sensor ZPA4756-0311A-R

Barometric Pressure Sensor
ZPA4756-0311A-R
General electronic devices: Weather monitoring, indoor navigation, height detection

  • Low power consumption
  • Low noise
  • Superior stability even during temperature characteristic changes
Applications
  • Activity tracking height detection, indoor navigation
Specifications
  • Input voltage: 1.7-3.6V
  • Power consumption: 1.3µA Typ.
  • Absolute accuracy: ±0.40hPa Typ.
    (T range=-20 to 65°C, P range=300 to 1100hPa)
  • Relative accuracy: ±0.020hPa Typ.
    (T range=-20 to 65°C, P range=700 to 1100hPa, ΔP=25hPa)
  • Output interface: I2C/SPI

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.
The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.
If you agree to the term, please click "Agree and continue".