Murata Manufacturing Co., Ltd. has expanded its offering of monolithic ceramic capacitors with interposer*1 substrates with the addition of new 0603 (1.6 x 0.8 mm)-size products with X5R characteristics*2 and rated at 4.7µF and 35V.
Background
The latest electronic devices tend to generate less noise, so “squealing*3 caused by MLCC vibration has emerged as an issue in designing power supply circuits for applications such as laptop PCs, mobile phones, and digital cameras. In 2012, Murata developed and introduced the ZRB series of MLCC with interposer substrate as a solution for squealing issues. It suppresses MLCC vibration via the interposer substrate, substantially reducing the effects of vibration on the main circuit board.
Features
The new additions to the 0603 (1.6 x 0.8 mm)-size lineup are rated at 4.7µF and 35V. This brings advanced squealing countermeasures to circuits requiring a high level of reliability.
• The MLCC is mounted on an interposer substrate, contributing to a reduction in the squealing level.
• The new product has the same L and W dimensions as the previous MLCC, eliminating the need to alter the land design on the circuit board when replacing with the new product.
AV devices such as mobile phones, smartphones, tablets, and PCs
For MLCC size 0603 (1.6 x 0.8 mm), X5R characteristics, 4.7µF, M deviation (±20%), and rated voltage 35V: ZRB18AR6YA475ME05
Electric characteristics
Size: 0603 (1.6 x 0.8 mm)
Temperature characteristics: X5R
Rated voltage: 35Vdc
Capacitance: 4.7µF Usable temperature range: -55°C to +85°C
Capacitance deviation: K (±10%), M (±20%)
External Size
0603 (1.6 x 0.8 mm) size: L = 1.6 ±0.2, W = 0.8 ±0.2, T = 1.0 ±0.2 (unit: mm)

Production
Terminology
*1 Interposer:
|
A kind of printed circuit board that is made to match the size of the monolithic ceramic capacitor mounted on top of it.
|
*2 X5R characteristics:
|
A temperature characteristic in which the capacitance change rate is ±15% when the operating temperature range is -55°C to 85°C.
|
*3 Squealing:
|
A phenomenon whereby mechanical vibration occurs when a voltage is applied to a ceramic material. Sound is emitted due to the vibration of the printed circuit board.
|
주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.