Select your region & language

Murata announces the world’s first 0201 size, 1,000pF temperature compensation type monolithic ceramic capacitors

  • Capacitor

2016-02-10

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata

Overview

Murata Manufacturing Co., Ltd. Announces 0201 size (0.6×0.3mm), 25V temperature compensation-type monolithic ceramic capacitors with CH/C0G characteristics. These capacitors are thought to be the world’s first in the world of this size to achieve a capacitance rating of 1,000pF.

Background

As electronic designers strive toward increasing and ever more sophisticated functionality, there is a tendency toward higher operating temperatures within devices. This heightens demand for capacitors with large capacitance ratings that are able maintain stable characteristics in spite of temperature fluctuations.
The maximum capacitance available previously in 0201 size (0.6×0.3mm) 25V capacitors was 220pF. 

Features

  • The size/capacitance advance of Murata’s compensation-type monolithic ceramic capacitors will provide greater flexibility to circuit designers.
  • Little capacitance variation due to temperature fluctuations or DC bias.

Applications

Portable communication devices, communication modules, wireless equipment, etc.

Part number

0201-size: CH characteristics, 1,000pF, J tolerance (±5%): GRM0332C1E102JA01
0201-size: C0G characteristics, 1,000pF, J tolerance (±5%): GRM0335C1E102JA01

Characteristics

Temperature Characteristics: CH, C0G
Rated voltage: 25Vdc
Capacitance range: 1,000pF
Operating temperature range: -55℃ to +125℃

External size

 
0201 Size: L=0.6±0.03, W=0.3±0.03, T=0.03±0.03 (mm) 

Production

Currently in mass production

Terminology

CH characteristics: a temperature characteristic in which the capacitance temperature coefficient is 0±60ppm/℃ when the operating temperature range is 20℃ to 125℃.
C0G characteristics: a temperature characteristic in which the capacitance temperature coefficient is 0±30ppm/℃ when the operating temperature range is 25℃ to 125℃.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.