Select your region & language

1210 size/100V MLCC with capacitance of 10μF, another world-first from Murata

  • Capacitor

2016-07-01

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata

Overview

Murata Manufacturing Co., Ltd. has introduced a new monolithic ceramic capacitor, the first of its kind in the world at 1210 size (3.2 x 2.5mm) with a guaranteed operating temperature upper limit of 125°C, rated voltage of 100V, and a capacitance of 10μF. The maximum capacitance of 4.7μF of conventional monolithic ceramic capacitors has been extended to 10μF, a world-first for Murata Manufacturing Co., Ltd. 

Background

With more advanced and multiple functions being incorporated into electronic equipment, the operating temperatures have become higher, and the need for a higher guaranteed operating temperature and larger capacitance in capacitors has grown. High-reliability monolithic ceramic capacitors are often used in the power supply circuits of network equipment and base stations, and the required capacitance has to date been ensured by using two or more 2.2μF and 4.7μF capacitors. The 10μF capacitor that we have currently introduced to the market allows the number of required capacitors to be reduced, and helps in making equipment more compact and more reliable. Moreover, the power supply circuits of network equipment and base stations are often used on 48V lines, prompting calls for capacitors with a rated voltage of 100V. 
In response to these needs, Murata Manufacturing Co., Ltd. has designed this new monolithic ceramic capacitor, the first of its kind in the world at 1210 size with a guaranteed operating temperature upper limit of 125°C, rated voltage of 100V, and capacitance of 10μF. 

Applications

48V power lines for network equipment, base stations, etc.

Part number

1210 size, X7S characteristics, 10μF, K tolerance, (±10%), rated voltage 100V: 
GRM32EC72A106KE05

Electric characteristics

Temperature characteristics: X7S 
Rated voltage: 100Vdc 
Capacitance range: 10μF 
Operating temperature range: -55°C to +125°C

External size


1210 size:  L=3.2±0.3, W=2.5±0.2, T=2.5±0.2 (mm)

Production

Mass production under way at Izumo Murata Manufacturing Co., Ltd. since June 2016

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.