Select your region & language

New 018012-size common mode noise filters unveiled

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

2016-01-25

이 제품은 생산 중지되었습니다. (※2022년 6월 24일 업데이트)

New 0403-size common mode noise filters unveiled

Overview

Murata Manufacturing Co., Ltd. has released the NFP0RSN_HL2 series of film-type common mode noise filters in the ultra-small 018012 size (0.45 x 0.30 mm).

  

Background

Ever higher levels of image resolution are being engineered for compact mobile devices; this is giving rise to the demand for small-sized common mode noise filters that support the increasingly higher speeds of the differential interfaces used for data transfer.
To meet this demand, Murata has released a series of common mode noise filters in the ultra-small 018012 size (0.45 x 0.30 mm).

  

Features

  1. 0.45 x 0.30 mm (height: max. 0.25 mm) small size, slim type
  2. Extremely small lands supported and narrow-pitch mounting enabled made possible by a new design feature for the external electrode shape
  3. High common mode noise suppression effect in the communication band (maximum effect achieved at 1.1 GHz and 1.2 GHz)
  4. Design consistent with 100Ω characteristic impedance and a high cut-off frequency enabling noise suppression measures to be taken without adversely affecting the signal waveforms
  

Applications

High-speed differential transmission lines (Mipi, USB 2.0, USB 3.1 Gen 1, etc.) in smartphones, mobile phones, wearable devices such as watches, and other small-size mobile devices

  

Parts List

NFP0RSN112HL2

NFP0RSN122HL2

(*)Click here for details of the NFP0QSN_HL2 series, its 025020 size counterpart.

  

Production

Mass Production



무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.