Select your region & language

Murata introduces a high-Q 0201-size inductor with ±0.05 nH, the industry’s first.

  • Inductors

2015-09-14

Murata introduces a high-Q 0201-size(0.6 mm × 0.3 mm) chip inductor with ±0.05 nH, the industry’s first.

Overview

Murata Manufacturing Co., Ltd. has expanded the LQP03HQ_02 series of compact 0201-size (0.6 mm × 0.3 mm) high-frequency chip inductors with the addition of seven new items offering low inductance (0.6 nH to 1.2 nH). The seven new items are the first in the industry to achieve ultra-tight tolerance (±0.05 nH) at 0201-size (0.6 mm× 0.3 mm), making it possible to build more optimal matching circuits.

  

Background

As mobile phones gain more advanced functionality, their matching circuits require components that are compact and have high Q values. Also, circuit design is becoming more difficult as circuit density increases and multi-band capabilities are required. This creates even stronger demand for inductors with tighter tolerance characteristics for use in matching circuits.
With this in mind, Murata has extended the LQP03HQ series lineup with new 0201-size (0.6 mm× 0.3 mm)items having the industry’s highest Q values. At the same time, these new items are the first in the industry to provide standard support for ultra-tight tolerance (±0.05 nH).
  

Applications

High-frequency modules for mobile phones (PA, ANT, SAW, GPS, etc.)
Smartphones and mobile phones (WCDMA, GSM, LTE, etc.)
Wireless modules such as W-LAN and Bluetooth®
High-frequency circuits in general
  

Parts List

LQP03HQ_02series
Visit the following page for the series lineup.
Visit the following page to view the spec sheet (including notes, mounting information, and package information).
 

Production

Mass Production


무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.