Select your region & language

Highest L value added to 0804mm inductors LQW04AN_10 series

  • Inductors

2015-09-28

Highest L value added to 0804mm inductors LQW04AN_10 series

Background

Murata has now released the LQW04AN_10 series of high-frequency winding-type inductors in the 0804 mm size. The scope of inductance values is 36 to 56 nH, providing a lineup of higher inductance values than the existing LQW04AN_00 series (1.1 to 33 nH). With the 0804 mm winding inductance value, we have achieved the industry’s largest inductance value of 56 nH.
Going forward, we will enhance our lineup in this series with inductors having higher Q characteristics than our conventional products in the field of inductance up to 36 nH.
  

Features

The industry’s largest inductance value (56 nH) in the 0804 mm size
  

Parts List

LQW04AN_10 Series
See here for the series lineup.
See here for the spec sheet (including precautions, mounting information and packaging).
 

Production

Mass Production


무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.