Select your region & language

LQH32PH_NC/43PH_26 1210/1812-size power inductors for automotive devices

  • Inductors

2015-09-07

LQH32PH_NC/43PH_26 1210/1812-size power inductors for automotive devices

Overview

Murata developed 1210 (3.2 mm × 2.5 mm)- and 1812 (4.5 mm × 3.2 mm)-size wire-wound power inductor products for use in electronic automotive devices.

  

Background

Inductors and other components for electronic automotive devices, such as vehicle-mounted cameras for advanced driver assistance systems (ADAS), require higher reliability than corresponding products for use in general-purpose consumer devices, such as mobile phones. 

Murata has therefore developed 1210 (3.2 mm × 2.5 mm)- and 1812 (4.5 mm × 3.2 mm)-size wire-wound power inductor products to provide the high level of reliability demanded in electronic automotive devices.

  

Features

The 1210 (3.2 mm × 2.5 mm)- and 1812 (4.5 mm × 3.2 mm)-size wire-wound power inductors are available with inductance ranges of 0.47 to 22 μH for the LQH32PH_NC and 1.0 to 220 μH for the LQH43PH_26: optimal ranges for power inductors. In addition, they can be used at ambient temperatures up to 105°C.

  

Applications

Power inductors for electronic automotive devices such as vehicle-mounted cameras for advanced driver assistance systems (ADAS)
  

Parts List

LQH32PH_NC series
Visit the following page for the series lineup.

LQH43PH_26 series
Visit the following page for the series lineup.


 

Production

Mass Production


무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.