Select your region & language

Automotive grade 1212 size wound power inductors with high current and low DC resistance.

  • Inductors

2016-04-04

LQH3NP_ME

Overview

Murata Manufacturing Co., Ltd. has introduced the LQH3NPN_ME and LQH3NPZ_ME series of 1212 size wound-type power inductors, featuring higher rated current and lower DC resistance levels as compared to the company’s previous inductors. The LQH3NPN_ME and LQH3NPZ_ME are designed to be incorporated into consumer products and automotive information devices.

  

Background

As the electrification of automobiles advances, there is a growing demand for small inductors with high rated current levels for use in car navigation, car audio and other automotive information devices, just as it is increasing in consumer products, such as smartphones.

To respond to this demand, Murata has introduced the LQH3NPN_ME and LQH3NPZ_ME series of 1212 size (height: 1.5 mm) wound-type power inductors with even higher rated current levels than the company’s previous inductors.These new components are designed to be incorporated into consumer products and automotive information devices.

  

Features

  • Higher rated current and lower DC resistance levels than the company’s previous LQH3NP_M0 and LQH3NP_MR series
  • Line-up of models with inductance values ranging from 1 µH to 100 µH
  

Applications

Power inductors for automotive information devices, such as car navigation units and car audio products

  

Parts List

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.