Select your region & language

Murata Expands Front-End AC-DC Power Supply Products with Addition of 1300 Watt Model

  • Power Products

2015-01-07

D1U3CS 1300 series

Overview

Murata has announced the addition of a 1300 Watt model to their D1U3CS series of front-end AC-DC power supplies from Murata Power Solutions. The D1U3CS 1300 series can deliver 1,300 Watts from the wide 108 to 264 VAC universal input, is hot pluggable, has no minimum load requirement, and incorporates low-loss integral O-Ring Field Effect Transistors (FETs) on its main 12 V output, for fault-tolerant and N+1 redundant applications. With a power density of 23 Watts per cubic inch, the power supply can achieve a high typical conversion efficiency of 92% at half full load.

Digitally programmable, both models are equipped with an I²C interface and support the industry-standard PMBus™ communications protocol. Both also contain a memory device (EEPROM) that is pre-programmed with data about the unit.

With active single-wire current sharing, multiple supplies can be easily paralleled for very high current applications. The supplies incorporate fan cooling with automatic speed control and have an ambient operating temperature range of 0 to +50°C. It is comprehensively protected against overload and overvoltage conditions and delivers a mean time between failures (MTBF) of more than 500,000 hours. The power supply meets the rigorous EN55022-B and FCC part 15 Class B conducted and radiated emissions standards, and holds a full complement of international safety certifications including CE Mark, CSA, and TUV.

Features

  • 1.57" (1U) x 11.0" x 3.2"
  • 92% efficiency at 50% FL
  • 12VDC Main output
  • 3.3VSB or 5VSB output (20W)
  • >23W per cubic inch power density
  • N+1 Redundancy Capable; hot plug/swap (up to 8 modules in parallel)
  • Active current sharing on 12V main output;integral MOSFET O-RING
  • Over-Voltage, Over-Current; Over-Temperature Protection
  • Internal variable speed cooling fans

Applications

Typical applications for the D1U3CS series include systems using distributed power architectures, such as computing, storage, networking, data center, and test and measurement systems. 

Click here to view the comprehensive data sheet.

 

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.